Skip to main content

pkg_7720 (TBGA 256)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0256FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P256F1-100-GNE-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TBGA256-17x17-1.00
Package Status
Active
Package Type
TBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7720
Lead Count
256
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 227 KB
Carrier/Package PDF 267 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 351 KB
6 items