Title | Information |
---|---|
Pkg. Name | PRBG0256DK-B |
Pkg. Previous Code | P256F1-127-MN7-1 |
JEITA Standard | P-BGA256-27x27-1.27 |
Package Status | Active |
Package Type | BGA |
Class | IC |
Package Code | pkg_7724 |
Lead Count | 256 |
Pb (Lead) Free | Yes |
Length | 27mm |
Width | 27mm |
Thickness | 2.46mm |
Pkg. Dimensions (mm) | 27 x 27 x 2.46 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 227 KB | |
Carrier/Package | PDF 204 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 565 KB | |
4 items
|