Skip to main content

pkg_7747 (BGA 420)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0420FB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P420F1-100-LT1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA420-25x30-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7747
Lead Count
420
Pb (Lead) Free
Yes
Length
30mm
Width
25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.06mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
30 x 25 x 2.06

Documentation

Type Title Date
Carrier/Package PDF 275 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 395 KB
4 items