Skip to main content

pkg_7752 (BGA 464)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0464FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P464F1-100-LT3-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA464-23x30-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7752
Lead Count
464
Pb (Lead) Free
Yes
Length
30mm
Width
25mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.03mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
30 x 25 x 2.03

Documentation

Type Title Date
Carrier/Package PDF 275 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 388 KB
4 items