Skip to main content

pkg_7757 (BGA 484)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0484DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P484F1-127-RND-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA484-35x35-1.27
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7757
Lead Count
484
Pb (Lead) Free
Yes
Length
35mm
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.53mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35 x 35 x 2.53

Documentation

Type Title Date
Carrier/Package PDF 239 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 183 KB
4 items