Skip to main content

pkg_7771 (HBGA 624)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0624FA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P624F5-100-MN2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA624-27x27-1.00
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7771
Lead Count
624
Pb (Lead) Free
Yes
Length
27mm
Width
27mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
27 x 27 x 3.4

Documentation

Type Title Date
Carrier/Package PDF 247 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 464 KB
4 items