Title | Information |
---|---|
Pkg. Name | PRBG0624DA-A |
Pkg. Previous Code | P624F5-127-QN6 |
JEITA Standard | P-HBGA624-33x33-1.27 |
Package Status | Active |
Package Type | HBGA |
Class | IC |
Package Code | pkg_7773 |
Lead Count | 624 |
Pb (Lead) Free | Yes |
Length | 33mm |
Width | 33mm |
Thickness | 3.52mm |
Pkg. Dimensions (mm) | 33 x 33 x 3.52 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 228 KB | |
Carrier/Package | PDF 202 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 40 KB | |
4 items
|