Skip to main content

pkg_7782 (BGA 729)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0729FD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P729S7-100-C7
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA729-29x29-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7782
Lead Count
729
Pb (Lead) Free
Yes
Length
29mm
Width
29mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.61mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
29 x 29 x 2.61

Documentation

Type Title Date
Carrier/Package PDF 245 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 56 KB
4 items