Skip to main content

pkg_7786 (HBGA 899)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0899DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P899S8-127-H4
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA899-40x40-1.27
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7786
Lead Count
899
Pb (Lead) Free
Yes
Length
40mm
Width
40mm
Thickness
Seated height or Package height
(Please check the outline drawing)
3.46mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
40 x 40 x 3.46

Documentation

Type Title Date
Carrier/Package PDF 220 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 323 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 64 KB
5 items