Skip to main content

pkg_7797 (BGA 313)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0313DA-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
Y313S1-127-F5-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA313-35x35-1.27
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7797
Lead Count
313
Pb (Lead) Free
Yes
Length
35mm
Width
35mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.58mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
35 x 35 x 2.58

Documentation

Type Title Date
Carrier/Package PDF 239 KB
Carrier/Package PDF 202 KB
Package Outline Drawing PDF 38 KB
Carrier/Package PDF 64 KB 日本語
4 items