Skip to main content

pkg_7806 (HBGA 480)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0480DC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P480S9-127-K6-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA480-45x45-1.27
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7806
Lead Count
480
Pb (Lead) Free
Yes
Length
45mm
Width
45mm
Thickness
Seated height or Package height
(Please check the outline drawing)
2.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
45 x 45 x 2.8

Documentation

Type Title Date
Carrier/Package PDF 200 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 36 KB
4 items