Skip to main content

pkg_7812 (HBGA 576)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0576DD-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P576F2-127-UA8-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-HBGA576-40x40-1.27
Package Status
Active
Package Type
HBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7812
Lead Count
576
Pb (Lead) Free
Yes
Length
40mm
Width
40mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.95mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
40 x 40 x 1.95

Documentation

Type Title Date
Carrier/Package PDF 214 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 143 KB
4 items