Skip to main content

pkg_7825 (HLBGA 272)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0272DA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S272S2-127-C6-3
JEITA Standard
The JEITA standard to which the device is compliant.
P-HLBGA272-29x29-1.27
Package Status
Active
Package Type
HLBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7825
Lead Count
272
Pb (Lead) Free
Yes
Length
29mm
Width
29mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.7mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
29 x 29 x 1.7

Documentation

Type Title Date
Carrier/Package PDF 202 KB
Carrier/Package PDF 44 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 42 KB
Package Outline Drawing PDF 26 KB
5 items