Skip to main content

pkg_7866 (LFBGA 109)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0109GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P109S1-80-YHC
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA109-11x11-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7866
Lead Count
109
Pb (Lead) Free
Yes
Length
11mm
Width
11mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.63mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 11 x 1.63

Documentation

Type Title Date
Carrier/Package PDF 316 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 18 KB
4 items