Skip to main content

pkg_7868 (VFBGA 113)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVBG0113GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P113F1-80-DAH-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFBGA113-10x10-0.80
Package Status
Active
Package Type
VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7868
Lead Count
113
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 0.9

Documentation

Type Title Date
Carrier/Package PDF 431 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 320 KB
4 items