Title | Information |
---|---|
Pkg. Name | PLBG0116GA-A |
Pkg. Previous Code | P116S1-80-YJC-1 |
JEITA Standard | P-LFBGA116-12x12-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7869 |
Lead Count | 116 |
Pb (Lead) Free | Yes |
Length | 12mm |
Width | 12mm |
Thickness | 1.41mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.41 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 27 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 17 KB | |
3 items
|