Skip to main content

pkg_7875 (VFBGA 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PVBG0144KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P144F1-50-BN2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-VFBGA144-7x7-0.50
Package Status
Active
Package Type
VFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7875
Lead Count
144
Pb (Lead) Free
Yes
Length
7mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.98mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7 x 7 x 0.98

Documentation

Type Title Date
Carrier/Package PDF 691 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 330 KB
4 items