Skip to main content

pkg_7879 (LFBGA 144)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0144GF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P144F1-80-ENA-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA144-13x13-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7879
Lead Count
144
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.58mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 1.58

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 27 KB
2 items