Skip to main content

pkg_7885 (LFBGA 160)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0160GF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P160F1-80-EA7
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA160-12x12-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7885
Lead Count
160
Pb (Lead) Free
Yes
Length
12mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.38mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
12 x 12 x 1.38

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 27 KB
3 items