Skip to main content

pkg_7890 (LFBGA 161)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0161JB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P161F1-65-DA2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA161-10x10-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7890
Lead Count
161
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.33mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.33

Documentation

Type Title Date
Carrier/Package PDF 431 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 24 KB
4 items