Skip to main content

pkg_7899 (LFBGA 177)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0177KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P177F1-50-CB2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA177-8x9-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7899
Lead Count
177
Pb (Lead) Free
Yes
Length
9mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.36mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 8 x 1.36

Documentation

Type Title Date
Carrier/Package PDF 236 KB
Carrier/Package PDF 430 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 402 KB
5 items