Title | Information |
---|---|
Pkg. Name | PLBG0181KA-A |
Pkg. Previous Code | P181F1-50-CA8-1 |
JEITA Standard | P-LFBGA181-8x8-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7902 |
Lead Count | 181 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 8mm |
Thickness | 1.3mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.3 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 227 KB | |
Carrier/Package | PDF 361 KB | |
Carrier/Package | PDF 179 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 371 KB | |
6 items
|