Skip to main content

pkg_7908 (TFBGA 196)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0196KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P196F1-50-CAM-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA196-8x8-0.50
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7908
Lead Count
196
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 361 KB
Carrier/Package PDF 179 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 328 KB
5 items