Skip to main content

pkg_7923 (LFBGA 233)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0233GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P233F1-80-FQ1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA233-15x17-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7923
Lead Count
233
Pb (Lead) Free
Yes
Length
17mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.58mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 15 x 1.58

Documentation

Type Title Date
Carrier/Package PDF 243 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 254 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 29 KB
5 items