Skip to main content

pkg_7928 (LFBGA 240)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0240GF-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P240F1-80-HN5-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA240-19x19-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7928
Lead Count
240
Pb (Lead) Free
Yes
Length
19mm
Width
19mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.56mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
19 x 19 x 1.56

Documentation

Type Title Date
Carrier/Package PDF 261 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 352 KB
4 items