Title | Information |
---|---|
Pkg. Name | PLBG0249JB-A |
Pkg. Previous Code | P249F1-65-ENG |
JEITA Standard | P-LFBGA249-13x13-0.65 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7932 |
Lead Count | 249 |
Pb (Lead) Free | Yes |
Length | 13mm |
Width | 13mm |
Thickness | 1.51mm |
Pkg. Dimensions (mm) | 13 x 13 x 1.51 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 269 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 33 KB | |
4 items
|