Skip to main content

pkg_7936 (LFBGA 277)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0277KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P277F1-50-DAA
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA277-10x10-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7936
Lead Count
277
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.42mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10 x 10 x 1.42

Documentation

Type Title Date
Carrier/Package PDF 431 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 32 KB
4 items