Skip to main content

pkg_7943 (LFBGA 305)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0305KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P305F1-50-EB2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA305-12x13-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7943
Lead Count
305
Pb (Lead) Free
Yes
Length
13mm
Width
12mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.39mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 12 x 1.39

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 113 KB
Package Outline Drawing PDF 36 KB
4 items