Skip to main content

pkg_7946 (LFBGA 321)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0321KC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P321F1-50-FA6
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA321-14X14-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7946
Lead Count
321
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.56mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.56

Documentation

Type Title Date
Carrier/Package PDF 352 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 36 KB
4 items