Skip to main content

pkg_7947 (LFBGA 324)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0324JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P324F1-65-ENX-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA324-13x13-0.65
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7947
Lead Count
324
Pb (Lead) Free
Yes
Length
13mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.51mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
13 x 13 x 1.51

Documentation

Type Title Date
Carrier/Package PDF 269 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 380 KB
4 items