Skip to main content

pkg_7957 (LFBGA 401)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0401KC-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P401F1-50-EP1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA401-13x14-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7957
Lead Count
401
Pb (Lead) Free
Yes
Length
14mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.38mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 13 x 1.38

Documentation

Type Title Date
Carrier/Package PDF 311 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 971 KB
4 items