Skip to main content

pkg_7958 (LFBGA 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0040HA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P40F3-75-BF1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA40-6x10.5-0.75
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7958
Lead Count
40
Pb (Lead) Free
Yes
Length
10.5mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.5 x 6 x 1.27

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 87 KB
Package Outline Drawing PDF 12 KB
4 items