Skip to main content

pkg_7959 (LFBGA 429)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0429GA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P429F1-80-KA7-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA429-22x22-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7959
Lead Count
429
Pb (Lead) Free
Yes
Length
22mm
Width
22mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.53mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
22 x 22 x 1.53

Documentation

Type Title Date
Carrier/Package PDF 239 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 382 KB
4 items