Skip to main content

pkg_7964 (TFBGA 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTBG0048KA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48F1-50-AA4-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFBGA48-4.38x4.38-0.50
Package Status
Active
Package Type
TFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7964
Lead Count
48
Pb (Lead) Free
Yes
Length
4.38mm
Width
4.38mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.02mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.38 x 4.38 x 1.02

Documentation

Type Title Date
Carrier/Package PDF 464 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 349 KB
4 items