Title | Information |
---|---|
Pkg. Name | PLBG0048GB-A |
Pkg. Previous Code | P48F1-80-BN1-1 |
JEITA Standard | P-LFBGA48-7x7-0.80 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7967 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 7mm |
Width | 7mm |
Thickness | 1.31mm |
Pkg. Dimensions (mm) | 7 x 7 x 1.31 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 691 KB | |
Carrier/Package | PDF 179 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 267 KB | |
5 items
|