Title | Information |
---|---|
Pkg. Name | PLBG0525KA-A |
Pkg. Previous Code | P525F1-50-ENT-1 |
JEITA Standard | P-LFBGA525-12.7x12.7-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7970 |
Lead Count | 525 |
Pb (Lead) Free | Yes |
Length | 12.7mm |
Width | 12.7mm |
Thickness | 1.42mm |
Pkg. Dimensions (mm) | 12.7 x 12.7 x 1.42 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 287 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 427 KB | |
4 items
|