Title | Information |
---|---|
Pkg. Name | PVBG0065KB-A |
Pkg. Previous Code | P65F1-50-BAH-1 |
JEITA Standard | P-VFBGA65-6x6-0.50 |
Package Status | Active |
Package Type | VFBGA |
Class | IC |
Package Code | pkg_7985 |
Lead Count | 65 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 1mm |
Pkg. Dimensions (mm) | 6 x 6 x 1 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 376 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 314 KB | |
4 items
|