Skip to main content

pkg_7986 (LFBGA 71)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0071GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P71F1-80-BS3-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA71-7x11-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7986
Lead Count
71
Pb (Lead) Free
Yes
Length
11mm
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.24mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11 x 7 x 1.24

Documentation

Type Title Date
Carrier/Package PDF 217 KB
Carrier/Package PDF 182 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 310 KB
4 items