Skip to main content

pkg_7987 (LFBGA 73)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0073GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P73F1-80-CN3
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA73-9x9-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7987
Lead Count
73
Pb (Lead) Free
Yes
Length
9mm
Width
9mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.38mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9 x 9 x 1.38

Documentation

Type Title Date
Carrier/Package PDF 273 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 225 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 22 KB
5 items