Skip to main content

pkg_7989 (LFBGA 745)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0745KB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P745F1-50-JA4-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA745-20x20-0.50
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_7989
Lead Count
745
Pb (Lead) Free
Yes
Length
20mm
Width
20mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.43mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
20 x 20 x 1.43

Documentation

Type Title Date
Carrier/Package PDF 273 KB
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 416 KB
4 items