Title | Information |
---|---|
Pkg. Name | PLBG0084KB-A |
Pkg. Previous Code | P84F1-50-BAE-1 |
JEITA Standard | P-LFBGA84-6x6-0.50 |
Package Status | Active |
Package Type | LFBGA |
Class | IC |
Package Code | pkg_7994 |
Lead Count | 84 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 6mm |
Thickness | 1.42mm |
Pkg. Dimensions (mm) | 6 x 6 x 1.42 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 228 KB | |
Carrier/Package | PDF 376 KB | |
Carrier/Package | PDF 195 KB | |
Carrier/Package | PDF 197 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Package Outline Drawing | PDF 316 KB | |
6 items
|