Skip to main content

pkg_8007 (LFBGA 157)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0157GA-C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S157F1-80-FA1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA157-14x14-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8007
Lead Count
157
Pb (Lead) Free
Yes
Length
14mm
Width
14mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.46mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
14 x 14 x 1.46

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 48 KB
Package Outline Drawing PDF 19 KB
4 items