Skip to main content

pkg_8011 (LFBGA 64)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0064GB-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
S64F1-80-CA1-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFBGA64-8x8-0.80
Package Status
Active
Package Type
LFBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8011
Lead Count
64
Pb (Lead) Free
Yes
Length
8mm
Width
8mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.46mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
8 x 8 x 1.46

Documentation

Type Title Date
Carrier/Package PDF 197 KB
Carrier/Package PDF 27 KB
Carrier/Package PDF 64 KB 日本語
Carrier/Package PDF 164 KB
Package Outline Drawing PDF 14 KB
5 items