Title | Information |
---|---|
Pkg. Name | PVLG0100JA-A |
Pkg. Previous Code | P100FC-65-BP1 |
JEITA Standard | P-VFLGA100-7x8-0.65 |
Package Status | Active |
Package Type | VFLGA |
Class | IC |
Package Code | pkg_8013 |
Lead Count | 100 |
Pb (Lead) Free | Yes |
Length | 8mm |
Width | 7mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 8 x 7 x 0.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 63 KB | |
Carrier/Package | PDF 64 KB 日本語 | |
Carrier/Package | PDF 172 KB | |
Package Outline Drawing | PDF 15 KB | |
5 items
|