Skip to main content

pkg_8020 (LFLGA 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLLG0048JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P48FC-65-AP1
JEITA Standard
The JEITA standard to which the device is compliant.
P-LFLGA48-5x6-0.65
Package Status
Active
Package Type
LFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8020
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.21mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6 x 5 x 1.21

Documentation

Type Title Date
Package Outline Drawing PDF 38 KB
Carrier/Package PDF 38 KB 日本語
2 items