Skip to main content

pkg_8026 (TFLGA 80)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PTLG0080JA-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P80FC-65-CA2-1
JEITA Standard
The JEITA standard to which the device is compliant.
P-TFLGA80-7.5x7.5-0.65
Package Status
Active
Package Type
TFLGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8026
Lead Count
80
Pb (Lead) Free
Yes
Length
7.5mm
Width
7.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.2mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.5 x 7.5 x 1.2

Documentation

Type Title Date
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 25 KB
2 items