Title | Information |
---|---|
Pkg. Name | PVLG0084JA-A |
Pkg. Previous Code | P84FC-65-CA4 |
JEITA Standard | P-VFLGA84-7.5x7.5-0.65 |
Package Status | Active |
Package Type | VFLGA |
Class | IC |
Package Code | pkg_8027 |
Lead Count | 84 |
Pb (Lead) Free | Yes |
Length | 7.5mm |
Width | 7.5mm |
Thickness | 0.9mm |
Pkg. Dimensions (mm) | 7.5 x 7.5 x 0.9 |
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Carrier/Package | PDF 200 KB | |
Carrier/Package | PDF 45 KB 日本語 | |
Carrier/Package | PDF 117 KB | |
Package Outline Drawing | PDF 27 KB | |
4 items
|