Skip to main content

pkg_8029 (LBGA 165)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0165FF-B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P165F5-100-EQ2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LBGA165-13x15-1.00
Package Status
Active
Package Type
LBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8029
Lead Count
165
Pb (Lead) Free
Yes
Length
15mm
Width
13mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.51mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
15 x 13 x 1.51

Documentation

Type Title Date
Carrier/Package PDF 281 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 40 KB
4 items