Skip to main content

pkg_8030 (LBGA 165)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PLBG0165FG-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P165F5-100-FQ1-2
JEITA Standard
The JEITA standard to which the device is compliant.
P-LBGA165-15x17-1.00
Package Status
Active
Package Type
LBGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8030
Lead Count
165
Pb (Lead) Free
Yes
Length
17mm
Width
15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.46mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 15 x 1.46

Documentation

Type Title Date
Carrier/Package PDF 218 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 832 KB
4 items