Skip to main content

pkg_8031 (BGA 256)

Title Information
Pkg. Name
Name used to describe Renesas packages.
PRBG0256FH-A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
P256F1-100-GN5
JEITA Standard
The JEITA standard to which the device is compliant.
P-BGA256-17x17-1.00
Package Status
Active
Package Type
BGA
Class
IC
Package Code
The unique identifier of this package.
pkg_8031
Lead Count
256
Pb (Lead) Free
Yes
Length
17mm
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.75mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
17 x 17 x 1.75

Documentation

Type Title Date
Carrier/Package PDF 267 KB
Carrier/Package PDF 202 KB
Carrier/Package PDF 64 KB 日本語
Package Outline Drawing PDF 31 KB
4 items